| Plate Labelers - Compatible Corning Products | 96 Well Plates | 384 Well Plates | 1536 Well Plates | Polypropylene Plates | ||||||||||||||||||||||||||||
| Company Name | Product Name | 96 well flat bottom | 96 well round bottom | 96 well V bottom | 96 well Easy-Wash bottom | 96 well half area flat bottom | 96 well clear flat bottom | 96 well half area clear flat bottom | 96 well special optics | 384 well flat bottom | 384 well low volume round bottom | 384 well w/clear bottom | 384 well optical imaging | 384 well low volume clear flat bottom | 1536 10uL | 1536 well black clear bottom | 1536 well flat bottom | 1536 2uL "wafer" | 96 well flat bottom PP | 96 well round bottom PP | 96 well V bottom PP | Clear Pro Round PP | 96 .5 mL V Block PP | 96 well 1 mL round bottom block PP | 96 well 2mL Block PP | 384 well Plate PP | 384 well low volume round bottom PP | 384 well round block | ||||
| Cartesian Technologies | PEGASYS™ 110 | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | ||||||||||||||
| Computype | LAP-4100 Bar Code Print & Apply System | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | |||||||||||
| Computype | LAP-4500 | See LAP-4500 Compatibility Chart | ||||||||||||||||||||||||||||||
| CyBio | CyBi®-Print vario | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | |||||
| Tomtec | Quadra Labeler | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | |||||
| California Advanced Labeling, Inc. | TubeWriter Direct Printer for Labware | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | |||||
| Velocity 11 | VCode Bar Code Print and Apply Station | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | |||||
| Corning Cryogenic Vial Compatibility | Status of LAP-4500 Specifications: | |||||||||||||||||||||||||||||||
| TubeWriter | Computype LAP4500 Printer-Applicator System | |||||||||||||||||||||||||||||||
| Corning Catalog Number | Capacity | Description | Cap Type | Length | Diameter Taper | Custom Rollers | Curved In-Feed Ramp | All (17) of these vials can be labeled in the LAP-4500 with "Customized Rollers", (5) also require the "Curved in-Feed Ramp". | ||||||||||||||||||||||||
| 2012 | 1.2ml | Conical Freestanding | Internal Thread | 1.66" | .50" to .43" | X | X | * 0.50 – 1.0” diameter; | ||||||||||||||||||||||||
| 2028 | 2.0ml | Round Freestanding | Internal Thread | 1.88" | .50" to .45" | X | X | * 0.40” diameter available with customized rollers and a changeover kit; | ||||||||||||||||||||||||
| 430487 | 1.2ml | Conical Freestanding | Internal Thread | 1.70" | .50" to .45" | X | X | * 3/8” diameter with cap is also possible with customized single-use in-feed. | ||||||||||||||||||||||||
| 430488 | 2.0ml | Round Freestanding | Internal Thread | 1.92" | .50" to ..46" | X | X | The "Customized Rollers" | ||||||||||||||||||||||||
| 430490 | 4.0ml | Round Bottom | Internal Thread | 2.72" | .50" to .46" | X | X | |||||||||||||||||||||||||
| 430491 | 4.0ml | Round Freestanding | Internal Thread | 2.78" | .50" to .46" | X | X | * Are a modification to the two idler rollers in the system, and will be custom-machined with high and low areas to accommodate small or irregular tube sizes. | ||||||||||||||||||||||||
| 430492 | 5.0ml | Round Bottom | Internal Thread | 3.54" | .50" to .42" | X | X | |||||||||||||||||||||||||
| 430663 | 5.0ml | Round Freestanding | External Thread (.55" Cap Dia.) | 3.57" | .48" to .46" | X | X | X | * They provide quick change-out of the system (should be less than one minute) and are being quoted at $500. | |||||||||||||||||||||||
| 430662 | 4.0ml | Round Freestanding | External Thread (.55" Cap Dia) | 3.01" | .48" to .46" | X | X | X | * The "Curved In-Feed Ramp" | |||||||||||||||||||||||
| 430659 | 2.0ml | Round Freestanding | External Thread (.55" Cap Dia) | 1.90" | .48" to .46" | X | X | X | ||||||||||||||||||||||||
| 430658 | 1.2ml | Conical Freestanding | External Thread (.55" Cap Dia) | 1.62" | .48" to .45" | X | X | X | * Will be used for tapered tubes like the 3/8" centrifuge, will hold approximately 20 small diameter tubes. | |||||||||||||||||||||||
| 430661 | 2.0ml | Round Bottom | External Thread (.55" Cap Dia) | 1.85" | .48" to .46" | X | X | X | * This should also be a quick change-out, consisting of a couple of wing nuts. | |||||||||||||||||||||||
| 430289 | 2.0ml | Round Bottom | External Thread, Plug Seal | 1.68" | .47" (very little taper) | X | X | * The entire kit (Customized Rollers + Curved In-Feed Ramp), and is customized for a specific tube. | ||||||||||||||||||||||||
| 2027 | 2.0ml | Round Bottom | Internal Thread | 1.83" | .49" to .46" | X | X | |||||||||||||||||||||||||
| 430489 | 2.0ml | Round Bottom | Internal Thread, O-Ring | 1.87" | .49" to .46" | X | X | |||||||||||||||||||||||||
| 2051 | 5.0ml | Round Bottom | Internal Thread | 3.50" | .50" to .46" | X | X | |||||||||||||||||||||||||
| 430656 | 5.0ml | Round Freestanding | Internal Thread, O-Ring | 3.58" | .50" to .46" | X | X | |||||||||||||||||||||||||