AUTOMATION -  Automated Incubators
Company Name Product Name Image  Plate Capacity Temperature Range Temperature Accuracy Humidity CO2 Control Access Time Access Mode
Standard Microplate Deep Well Microplate Temporal  Spatial
Kendro Cytomat® 2 C15
42 20 15 - 50 C ±.2 ‍‍‍±1 75%rH 0 - 20% 20 Sec. Max Random Access
Kendro Cytomat® 2 C4
42 20 4 - 10 C ±.3 ‍‍‍±.7 75%rH No 20 Sec. Max Random Access
Kendro Cytomat® 2 C4 with Plate Shuttle
42 20 8 - 50 C ±.1 ‍‍‍±.5 95%rH No 20 Sec. Max Random Access
Kendro Cytomat® 2 C425
42 20 4 - 25 C ±.2 ‍‍‍±7 95%rH No 20 Sec. Max Random Access
Kendro Cytomat® 2 C450
42 20 4 - 50 C ±.2 ‍‍‍±7 95%rH 0 - 20% 20 Sec. Max Random Access
Kendro Cytomat® 2 C450
42 20 4 - 70 C ±1.0 ±1.0 93%rH 0 - 20% 20 Sec. Max Random Access
Kendro Cytomat® 2 C70 with Plate Shuttle
42 20 8 - 70 C ±.2 ‍‍‍±1 95%rH 0 - 20% 20 Sec. Max Random Access
Kendro Cytomat® 24 C
504 240 8 - 50 C ±.1 ‍‍‍±.5 93%rH 0 - 20% 30 Sec. Max Random Access
Kendro Cytomat® 24 C10
504 240 10 - 50 C ±.1 ‍‍‍±1 93%rH 0 - 20% 30 Sec. Max Random Access
Kendro Cytomat® 44
924 440 4 - 25 C ± 1 ‍‍‍± 3 70%rH No 60 Sec. Max Random Access
Kendro Cytomat® 48 10 C
1008 480 8 - 50 C ± .2 ‍‍‍± 1 93%rH 0 - 20% 30 Sec. Max Random Access
Kendro Cytomat® 6000
189 90 10 - 50 C C ±.1 ‍‍‍±.5 95%rH 0 - 20% 20 Sec. Max Random Access
Kendro Cytomat® 6001
189 90 10 - 50 C  ±.1 ‍‍‍±.5 95%rH 0 - 20% 20 Sec. Max Random Access
Kendro Cytomat® 6001
189 90 10 - 50 C  ±.1 ‍‍‍±.5 95%rH No 20 Sec. Max Random Access
Kendro Cytomat® 6002 HS Dry
189 90 4 -21 C ±1.0 ±1.0 3%rH No 20 Sec. Max Random Access
Kendro Cytomat® 6002 HS Humid
189 90 4 -21 C ±1.0 ±1.0 70%rH No 20 Sec. Max Random Access
LiCONiC Instruments STL 5k
~5000 ~2000 33 - 50 C N/A ± .2 95 %rH Option   Random Access
LiCONiC Instruments STR240-IC
240 110 33 - 50 C N/A ± .2 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR240-DC
240 110 04 - 20 C N/A ± .2 < 10% rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR240-HC
240 110 04 - 20 C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR240-HR
240 110 04 - 50 (70) C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR240-AR
240 110 04 - 25 C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR240-IC2
240 110 33 - 50 (70) C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR240-DF
240 110 - 20 - 0. C N/A ± .2 N/A Option 15.3 Sec. Random Access
LiCONiC Instruments STR44-IC
44 20 33 - 50 C N/A ± .2 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR44-DC
44 20 04 - 20 C N/A ± .2 < 10% rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR44-HC
44 20 04 - 20 C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR44-HR
44 20 04 - 50 (70) C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR44-AR
44 20 04 - 25 C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR44-IC2
44 20 33 - 50 (70) C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR44-DF
44 20 - 20 - 0. C N/A ± .2 N/A Option 15.3 Sec. Random Access
LiCONiC Instruments STR602-IC
616 ~300 33 - 50 C N/A ± .2 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR602-DC
616 ~300 04 - 20 C N/A ± .2 < 10% rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR602-HC
616 ~300 04 - 20 C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR602-HR
616 ~300 04 - 50 (70) C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR602-AR
616 ~300 04 - 25 C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR602-IC2
616 ~300 33 - 50 (70) C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STR602-DF
616 ~300 - 20 - 0. C N/A ± .2 N/A Option 15.3 Sec. Random Access
LiCONiC Instruments STX1000-IC
1060 500 33 - 50 C N/A ± .2 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX1000-DC
1060 500 04 - 20 C N/A ± .2 < 10% rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX1000-HC
1060 500 04 - 20 C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX1000-HR
1060 500 04 - 50 (70) C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX1000-AR
1060 500 04 - 25 C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX1000-IC2
1060 500 33 - 50 (70) C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX1000-DF
1060 500 - 20 - 0. C N/A ± .2 N/A Option 15.3 Sec. Random Access
LiCONiC Instruments STX110-IC
110 45 33 - 50 C N/A ± .2 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX110-DC
110 45 04 - 20 C N/A ± .2 < 10% rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX110-HC
110 45 04 - 20 C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX110-HR
110 45 04 - 50 (70) C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX110-AR
110 45 04 - 25 C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX110-IC2
110 45 33 - 50 (70) C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX110-DF
110 45 - 20 - 0. C N/A ± .2 N/A Option 15.3 Sec. Random Access
LiCONiC Instruments STX220-IC
198 81 33 - 50 C N/A ± .5 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX220-DC
198 81 04 - 20 C N/A ± .5 < 10% rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX220-HC
198 81 04 - 20 C N/A ± .5 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX220-HR
198 81 04 - 50 (70) C N/A ± .5 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX220-AR
198 81 04 - 25 C N/A ± .5 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX220-IC2
198 81 33 - 50 (70) C N/A ± .5 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX220-DF
198 81 - 20 - 0. C N/A ± .5 N/A Option 15.3 Sec. Random Access
LiCONiC Instruments STX40-IC
STX 40.jpeg
44 18 33 - 50 C N/A ± .2 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX40-DC
STX 40.jpeg
44 18 04 - 20 C N/A ± .2 < 10% rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX40-HC
STX 40.jpeg
44 18 04 - 20 C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX40-HR
STX 40.jpeg
44 18 04 - 50 (70) C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX40-AR
STX 40.jpeg
44 18 04 - 25 C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX40-IC2
STX 40.jpeg
44 18 33 - 50 (70) C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX40-DF
STX 40.jpeg
44 18 - 20 - 0. C N/A ± .2 N/A Option 15.3 Sec. Random Access
LiCONiC Instruments STX500-IC
530 250 33 - 50 C N/A ± .2 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX500-DC
530 250 04 - 20 C N/A ± .2 < 10% rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX500-HC
530 250 04 - 20 C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX500-HR
530 250 04 - 50 (70) C N/A ± .2 90- 95 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX500-AR
530 250 04 - 25 C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX500-IC2
530 250 33 - 50 (70) C N/A ± .2 20 - 90 %rH Option 15.3 Sec. Random Access
LiCONiC Instruments STX500-DF
530 250 - 20 - 0. C N/A ± .2 N/A Option 15.3 Sec. Random Access