Axygen® 10µL Filter Tips for Eppendorf-Style Ultra Micro, Clear, Sterile, Rack Pack (Product #TF-400-R-S)

Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. All Axygen filter tips comply with USP 3127 (Heavy Metal Contamination).They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
  • Certified to be RNase-/DNase-free
  • All Axygen filter tips comply with USP 3127 (Heavy Metal Contamination).
  • Nonpyrogenic
  • Sterile

  • Case List Price: $398.00
    This product cannot be purchased online.*
    *To order this product, please contact Corning’s Customer Service at (800) 492-1110, Option 2 or (978) 442-2200 or email us at CLSCustServ@corning.com.
    product details at-a-glance
    Qty./Pk.: 960
    Qty./CS.: 4800
    Capacity: 10 µL
    Volume Range: 0.5-20 µL
    Color: Clear
    Sterile: Yes
    Packaging Format: 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case