PYREX® 15x85mm Disposable Rimless Culture Tubes, Bulk Pack (Product #99445-15)

These single-use 15x85mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use bulk packs. They hold approximately 11mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.

    • $111.33/case
Swipe left and right to view the table
Qty./Pk.: 250
Qty./CS.: 1000
Tube Style: Culture
Bottom Style: Round
Surface Treatment: Not Treated
Top Style: Rimless
Cap Style: No Cap
Graduations: No
Capacity: 11 mL
Feature: Disposable
Sterile: No
Outer Diameter: 15 mm (approx)
Height: 85 mm (approx)
Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Personal Safety In The Laboratory
Swipe left and right to view the table
Technical Reports
Abstract PDF HTML Title
Glass Term.
Suggestions for Cleaning Glassware Application Note - CLS-AN-112
Thermal Properties of Corning Glasses
Care and Safe Handling of Laboratory Glassware - RG-CI-101 REV2
Autoclaving Laboratory Glassware Application Note - CLS-AN-103
Properties of Code 7800 Pharmaceutical Glass
Properties of PYREX, PYREXPLUS and Low Actinic PYREX Code 7740 Glasses
Properties of VYCOR Code 9813 96% Silica High Temperature Glass
Properties of Corning Code 0211 Zinc Titania Glass