Life Sciences | About Us | What's New | Products | Technical Resources | Support

PYREX® 50mL Volumetric Pipets, Serialized/Certified, Class A, Colored Markings (Product #7101-50)

These 50mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and supplied with a Certificate of Identification and Capacity, traceable to NIST standards. New design allows more complete and efficient drainage. Color-coded markings enameled onto the glass.
Case List Price: $260.73
product details at-a-glance
Material: Borosilicate Glass Code 7800
Qty./Pk.: 2
Qty./CS.: 6
Capacity: 50 mL
Pipet Style: Volumetric
Tip Shape: Round
Feature: Reusable
Tolerance +/-: 0.05 mL
Sterile: No
Length: 516 mm (approx)