Life Sciences | About Us | What's New | Products | Technical Resources | Support

PYREX® VISTA™ 5mL Test Tubes, 12x75mm (Product #70800-12)

These PYREX® VISTA™ 5mL test tubes are well annealed, resistant to heat and chemically stable. These 12x75mm tubes have a blue marking spot. Beaded rims are fire-polished.
Case List Price: $61.67
product details at-a-glance
Material: Borosilicate Glass Code 7740
Qty./Pk.: 50
Qty./CS.: 200
Capacity: 5 mL
Tube Style: Test
Tube Shape: Cylindrical
Bottom Style: Round
Top Style: Beaded Rim
Graduations: No
Cap Style: No Cap
Stopper Style: No Stopper
Sterile: No
Self-Standing: No
Outer Diameter: 12 mm (approx)
Length: 75 mm (approx)
Feature: Reusable