Corning® 4 x 5 Inch Top PC-220 Hot Plate/Stirrer, 120V/60Hz (Product #6795-220)

These Corning® hot plate/stirrers have a durable glass-ceramic 4 x 5 inch Pyroceram® top and offer superior performance and reliability in a low profile, space-saving design.

They offer closed-loop stirring for consistent and accurate speed and to get the job done quickly, efficiently, and safely. They operate on 120V/60Hz and are UL and CUL approved to meet needs in North America and other locations with similar requirements.


• Hot top indicator light blinks a warning if the top is too hot to touch (>140°F) - even when the unit is turned off.
• Built-in holder accommodates optional 4 inch stainless steel support rods (No. 400831)
• Worldwide regulatory approval - UL, CUL, IEC 1010, CE, and GS approved.
• 1 x 3/8 inch stir bar (No. 401435) included with each stirrer
• Two-year warranty
Swipe left and right to view the table
Qty./Pk.: 1
Qty./CS.: 1
Number of Stirring Positions: 1
Top Size (inches): 4 x 5
Top Size (cm): 10.16 x 12.7
Top Material: Pyroceram Glass-Ceramic
Stir Range: 60-1100 RPM
Temperature Range: 25 to 480ºC (77 to 896ºF)
Weight: 2.3 kg (approx)
Power: 120V-60Hz
Amperage: 2.4
Watts: 283
Dimensions (LxWxH): 4.4x5.8x7.3 inches (approx)
Components Included: Includes 1x3/8 inch stir bar
Swipe left and right to view the table
Manuals
Abstract PDF HTML Title
PC-200,210,220,400,410,420,600,610,620 Hot Plates/Stirrers Manual - p/n 929913
Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Personal Safety In The Laboratory