Life Sciences | About Us | What's New | Products | Technical Resources | Support

Corning® Temperature Probe Support Clamp (Product #440141)

Corning offers a 7/16" (1.1cm) diameter by 6 1/2" (16.5cm) support clamp for Corning Cat. No. 6795PR and 400188 temperature probes. Support has two openings, 1/3" (9mm) and 0.15" (3.75mm), for holding probes. It is designed to be used with a boss head clamp (Corning Cat. No. 440140) or standard right angle clamp.
Case List Price: $36.72
product details at-a-glance
Material: Metal
Qty./Pk.: 1
Qty./CS.: 1
Length: 16.5 mm (approx)
Outer Diameter: 11 mm (approx)
Use With Model: All hot plates with temperature probes