Corning® 175cm² Angled Neck Cell Culture Flask with Vent Cap (Product #431080)

Request a Sample


• 175cm² available growth area
• Manufactured from optically clear virgin polystyrene
• Treated for optimal cell attachment
• Printed with lot numbers for ease in traceability
• 100% integrity tested
• Sterilized by gamma irradiation and certified nonpyrogenic

Case List Price: $314.60
product details at-a-glance
Qty./Pk.: 5
Qty./CS.: 50
Cell Growth Area: 175 cm²
Flask Shape: Rectangular
Neck Style: Angled
Surface Treatment: TC-Treated
Graduations: Yes
Cap Style: Vented
Cap Material: High Density Polyethylene
Cap Color: Orange
Recommended Medium Volume: 35-52.5 mL
Max. Working Volume: 250 mL
Sterile: Yes