Life Sciences | About Us | What's New | Products | Technical Resources | Support

Corning® 75cm² Rectangular Canted Neck Cell Culture Flask with Vent Cap (Product #430641)

Request a Sample

(This is the suggested replacement for 3376)


• 75cm² available growth area
• Manufactured from optically clear virgin polystyrene
• Treated for optimal cell attachment
• Printed with lot numbers for ease in traceability
• 100% integrity tested
• Sterilized by gamma irradiation and certified nonpyrogenic

Case List Price: $340.51
product details at-a-glance
Material: Polystyrene
Qty./Pk.: 5
Qty./CS.: 100
Cell Growth Area: 75 cm²
Flask Shape: Rectangular
Neck Style: Canted
Surface Treatment: TC-Treated
Graduations: Yes
Cap Style: Vented
Cap Material: High Density Polyethylene
Cap Color: Orange
Recommended Medium Volume: 15-22.5 mL
Max. Working Volume: 60 mL
Sterile: Yes