Life Sciences | About Us | What's New | Products | Technical Resources | Support

Corning® 25cm² Rectangular Canted Neck Cell Culture Flask with Vent Cap (Product #430639)

Request a Sample


• 25cm² available growth area
• Manufactured from optically clear virgin polystyrene
• Treated for optimal cell attachment
• Printed with lot numbers for ease in traceability
• 100% integrity tested
• Sterilized by gamma irradiation and certified nonpyrogenic

Case List Price: $362.12
product details at-a-glance
Material: Polystyrene
Qty./Pk.: 20
Qty./CS.: 200
Cell Growth Area: 25 cm²
Flask Shape: Rectangular
Neck Style: Canted
Surface Treatment: TC-Treated
Graduations: Yes
Cap Style: Vented
Cap Material: High Density Polyethylene
Cap Color: Orange
Recommended Medium Volume: 5-7.5 mL
Max. Working Volume: 10 mL
Sterile: Yes