Life Sciences | About Us | What's New | Products | Technical Resources | Support

Corning® 100mm TC-Treated Culture Dish (Product #430167)

Request a Sample


• Approximate growth surface area is 55cm²
• Actual inside growth surface diameter is 80.5mm
• Height is 20mm
• Manufactured from optically-clear virgin polystyrene
• Treated for optimal cell attachment
• Sterilized by gamma radiation and certified nonpyrogenic
• Have stacking beads to aid in handling
• Supplied with vents to provide consistent gas exchange

Customer Reviews

Case List Price: $739.87
product details at-a-glance
Material: Polystyrene
Qty./Pk.: 20
Qty./CS.: 500
Dish Style: Petri
Petri Dish Style: 100 mm
Top Style: Plain
Surface Treatment: TC-Treated
Cell Growth Area: 55 cm² (approx)
Recommended Medium Volume: 11.0-16.5 mL
Feature: Disposable
Diameter: 80.5 mm (approx)
Height: 20 mm (approx)