Costar® 10mL Stripette® Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 200/Case (Product #4101)

"Banana-peel" plastic wrap features easy opening for aseptic removal and eliminates static cling when wearing latex gloves. You can see the polystyrene pipet through the clear plastic wrap for instant size identification. Plus, space saving packaging reduces storage requirements, waste, and one material makes it easy to recycle.



  • New anti-static clear all-plastic wrap allows full view of pipet for easy size identification and reduces storage space requirements.
  • Unique color-coded magnifying stripe for easier meniscus viewing.
  • Sterile, individually wrapped and certified nonpyrogenic and DNase-/RNase-free
  • Accuracy within ± 2% at full volume
  • Lot numbers printed on each pipet wrapper
  • Calibrated to deliver (TD-EX 20ºC) their contents with blowout.
      • $122.49/case
    Swipe left and right to view the table
    Qty./Pk.: 50
    Qty./CS.: 200
    Capacity: 10 mL
    Pipet Style: Serological
    Tip Shape: Round
    Feature: Disposable
    Graduation Interval: 0.1 mL
    Negative Graduation: 3 mL
    Color Coded Stripe: オレンジ
    Sterile: Yes
    Packaging: Individually Wrapped Clear Plastic
    Length: 344 mm (approx)

    Product Details

    For more information on our pipet packaging options - Click Here

    Swipe left and right to view the table
    Protocols
    Abstract PDF HTML Title
    Corning® Synthemax® II-SC Substrate Self-Coating Protocol CLS-AN-204 REV4
    Swipe left and right to view the table
    References and Bibliographies
    Abstract PDF HTML Title
    Personal Safety In The Laboratory
    Swipe left and right to view the table
    Selection and Use Guides
    Abstract PDF HTML Title
    Stripette® Serological Pipets Guide - CLS-LH-367
    Swipe left and right to view the table
    Technical Reports
    Abstract PDF HTML Title
    Caps for Corning® and Costar® Plastic Labware Technical Bulletin - CLS-AN-106
    Chemical Compatibility of Corning® Plasticware Technical Bulletin - CLS-AN-107
    Characteristics of Corning® Plasticware Technical Bulletin - CLS-AN-108
    • PYREX® 500mL Church Distilling Flask (Product #4720-500)
        • $83.15/case