Life Sciences | About Us | What's New | Products | Technical Resources | Support

Corning® 5/16 x 12 Inch Stainless Steel Support Rod (Product #400084)

These 5/16 x 12 inch stainless steel support rods screw into the base of Corning® PC-200/210/220 series hot plate/stirrers.
Case List Price: $34.15
product details at-a-glance
Material: Stainless Steel
Qty./Pk.: 1
Qty./CS.: 1
Length: 305 mm (approx)
Outer Diameter: 7.9 mm (approx)
Use With Model: PC-200 series, all digital hot plates and stirrers