Corning® Synthemax®-T Surface 6 Well Multiple Well Plates, Individually Wrapped, Sterile, 2/Case (Product #3876XX1)

(Discontinued: 3876XX1; Suggested Replacement: 3535)

The Corning Synthemax Surface is a unique synthetic surface coated onto multiple well plates that mimics the natural cell environment. This surface supports the expansion of stem cells in their undifferentiated state and enables directed differentiation into specialized cell types.

  • Synthemax surface multiple well plate

  • Unique synthetic surface mimics natural cell environment

  • Supports expansion of undifferentiated stem cells

  • Ready to use surface

  • 6 well format uniformly coated

  • Quality tested for lot-to-lot consistency

  • Recommended working volume 1.9 mL to 2.9 mL

  • Nonreversible lids with condensation rings to reduce contamination

  • Individually wrapped

  • Sterilized by gamma irradiation (SAL 10-6)
      • $15,600.00/case
    Swipe left and right to view the table
    Qty./Pk.: 1
    Qty./CS.: 2
    Plate Format: 6 Well
    Plate Feature: Standard
    Plate Color: Clear
    Well Bottom: Flat
    Well Bottom Color: Clear
    Well Shape: Round
    Well Volume: 16.8 mL
    Cell Growth Area: 9.5 cm² (approx)
    Recommended Medium Well Volume: 41643 mL
    Surface Treatment: Synthemax™ Surface
    Sterile: Yes
    Lids Included: Yes
    Swipe left and right to view the table
    Manuals
    Abstract PDF HTML Title
    Transwell® Permeable Supports (Including Snapwell™ and Netwell™ Inserts - Instructions for Use - CLS-CC-011
    Swipe left and right to view the table
    MSDS
    Abstract PDF HTML Title
    Corning® Nu-Serum™ Growth Medium Supplement - Japanese MSDS
    Corning® ITS+ Premix Universal Culture Supplement - Japanese MSDS
    Corning® ITS Premix Universal Culture Supplement - Japanese MSDS
    Corning® T-Cell Culture Supplement without ConA (IL-2 Culture Supplement), Rat - Japanese MSDS
    Corning® MITO+ Serum Extender - Japanese MSDS - Japanese MSDS
    Corning® BioCoat™ Intestinal Epithelium Differentiation Environment Kit - Japanese MSDS
    Corning®Intestinal Differentiation Media Pack - Japanese MSDS
    Corning® Selenous Acid - Japanese MSDS
    Swipe left and right to view the table
    Posters and Presentations
    Abstract PDF HTML Title
    3206 - Novel Synthetic Xeno-Free Surface for Expansion and Differentiation of Neural Stem Cells in Serum-Free Condition - Poster
    Synthetic Peptide-Acrylate Surfaces (PAS) For Long-Term Self-Renewal and Cardiomyocyte Differentiation of Human Embryonic Stem Cells in Defined Medium
    Synthetic Peptide-Acrylate Surface (PAS) for Culture of Human Mesenchymal Stem Cells in Serum-Free Defined Medium
    Development of Culture Surfaces for Human Embryonic Stem Cell Using A Combinatorial Approach
    The Corning® Synthemax™ Surface: A Synthetic, Xeno-Free Surface For Long-Term self-Renewal of Human Embryonic Stem Cells in Defined Media
    Swipe left and right to view the table
    Protocols
    Abstract PDF HTML Title
    Clonal Growth of Cells in Semisolid Media Protocol
    Cryogenic Preservation and Storage of Animal Cells Protocol CLS-AN-023 REV2
    Mycoplasma Detection using DNA Staining Protocol
    Cell Cloning by Serial Dilution 96 Well Plates Protocol
    Subculturing Monolayer Cell Cultures Protocol - CLS-AN-026
    Use of Corning® Cloning Cylinders for Harvesting Cell Colonies Protocol - CLS-AN-041W
    Single Cell Isolation Using Glass Chips Protocol
    Culturing hESCs on Corning® Synthemax™ Surface Protocol - CLS-AN-148 REV5
    Swipe left and right to view the table
    References and Bibliographies
    Abstract PDF HTML Title
    Personal Safety In The Laboratory
    Equipment Compatibility Guide
    Swipe left and right to view the table
    Selection and Use Guides
    Abstract PDF HTML Title
    Corning® Cell Culture Selection Guide - CLS-CC-010 REV9
    Swipe left and right to view the table
    Technical Reports
    Abstract PDF HTML Title
    Endotoxins and Cell Culture Technical Guide - TC-305 REV1
    Understanding And Managing Cell Culture Contamination Technical Bulletin - CLS-AN-020 REV2
    Introduction to Animal Cell Culture Technical Bulletin - CLS-AN-042 REV1
    Corning® Guide For Identifying And Correcting Common Cell Growth Problems Technical Bulletin - CLS-AN-043 REV4
    Growing More Cells: A Simple Guide to Small Volume Cell Culture Scale-Up - CLS-AN-064 REV3
    Reducing Serum Levels and Culture Costs Technical Bulletin - CLS-AN-074 REV1
    Surface Areas and Recommended Medium Volumes for Corning® Cell Culture Vessels CLS-AN-209
    Enhanced Survival of LNCaP Cells Following Cryopreservation Using the CryoStor™ CS5 Preservation Solution and Corning® CellBIND® Surface SnAPPShot - CLS-AN-084 REV1
    Caps for Corning® and Costar® Plastic Labware Technical Bulletin - CLS-AN-106
    Chemical Compatibility of Corning® Plasticware Technical Bulletin - CLS-AN-107
    Characteristics of Corning® Plasticware Technical Bulletin - CLS-AN-108
    Corning® Synthemax® Surface Instruction for Use - CLS-CC-052 REV1
    Expansion and Differentiation of H7 Stem Cells in Chemically Defined Medium Using Corning® Synthemax™-T Surface Application Note - CLS-AN-151 REV4