Life Sciences | About Us | What's New | Products | Technical Resources | Support

Corning® 384 Well Flat Clear Bottom Black Polystyrene TC-Treated Microplates, 20 per Bag, with Lid, Sterile (Product #3712)


• Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
• Opaque walls to prevent well-to-well crosstalk
• Optically clear flat well bottom permits direct microscopic viewing
• Can be used for both top and bottom reading instruments
• Flat bottoms with 112µL total volume
• Recommended working volumes of 20 to 80µL
• TC-treated for optimal cell attachment
• Sterilized by gamma radiation and certified nonpyrogenic
• Individual alphanumeric codes for well identification
• Bulk packed 20 per bag

Case List Price: $956.27
product details at-a-glance
Material: Polystyrene
Qty./Pk.: 20
Qty./CS.: 100
Plate Format: 384 Well
Plate Feature: Standard
Plate Color: Clear Bottom Black
Well Bottom: Flat
Well Bottom Color: Clear
Well Shape: Square
Well Volume: 112 µL
Cell Growth Area: 0.06 cm²
Recommended Medium Well Volume: 25-50 µL
Recommended Working Volume: 20-80 µL
Surface Treatment: TC-Treated
Sterile: Yes
Lids Included: Yes