Corning® 96 Well EIA/RIA Clear Flat Bottom Polystyrene High Bind Microplate, Individually Wrapped, without Lid, Nonsterile (Product #3590)


• High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
• Binding capacity of approximately 500ng of mouse IgG/cm²
• Ideal for immunoassays
• Certification results for each lot are made available upon request by contacting local Corning Life Sciences office
• Recommended working volume of up to 75 to 200µL
• Conforms to standard microplate footprint and dimensions
• Without lids, lids supplied separately
    • $389.47/case
Swipe left and right to view the table
Qty./Pk.: 1
Qty./CS.: 100
Plate Format: 96 Well
Plate Feature: Standard
Plate Color: Clear
Well Bottom: Flat
Well Bottom Color: Clear
Well Shape: Round
Well Volume: 360 µL
Recommended Working Volume: 75-200 µL
Surface Treatment: High Bind
Sterile: No
Lids Included: No
Swipe left and right to view the table
Protocols
Abstract PDF HTML Title
Templates for Corning® 96 Well Plate Keys Protocol - CLS-AN-085
Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Personal Safety In The Laboratory
Equipment Compatibility Guide
Swipe left and right to view the table
Specifications
Abstract PDF HTML Title
96 Well Microplate Dimensions for Corning/Costar Plates
Swipe left and right to view the table
Technical Reports
Abstract PDF HTML Title
ELISA Technical Bulletin No. 1 - Immobilization Principles - Selecting the Surface
ELISA Technical Bulletin No. 2 - Optimizing the Immobilization of Protein and Other Biomolecules
ELISA Technical Bulletin No. 3 - Effective Blocking Procedure
ELISA Technical Bulletin No. 4 - Optimizing the Separation Step on 96 Well Plates
ELISA Technical Bulletin No. 5 - Selecting the Detection System - Colorimetric, Fluorescent, Luminescent Methods
Caps for Corning® and Costar® Plastic Labware Technical Bulletin - CLS-AN-106
Chemical Compatibility of Corning® Plasticware Technical Bulletin - CLS-AN-107
Characteristics of Corning® Plasticware Technical Bulletin - CLS-AN-108