Life Sciences | About Us | What's New | Products | Technical Resources | Support

Corning® 384 Well Low Flange White Flat Bottom Polystyrene TC-Treated Microplates, 10 per Bag, with Lid, Sterile (Product #3570)

Request a Sample

(This is the suggested replacement for 3704


• White wall plates are designed to reduce well-to-well crosstalk during luminescent assays
• Recommended working volume of up to 20 to 80µL
• Enhanced flatness provides low intra- and inter- plate CV's.
• TC-treated for optimal cell attachment
• Conforms to standard microplate footprint and dimensions
• Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
• Ideal for today's more sensitive assays and plate readers.

Case List Price: $294.54
product details at-a-glance
Material: Polystyrene
Qty./Pk.: 10
Qty./CS.: 50
Plate Format: 384 Well
Plate Feature: Low Flange
Plate Color: Solid White
Well Bottom: Flat
Well Bottom Color: White
Well Shape: Square
Well Volume: 112 µL
Cell Growth Area: 0.06 cm²
Recommended Medium Well Volume: 25-50 µL
Recommended Working Volume: 20-80 µL
Surface Treatment: TC-Treated
Sterile: Yes
Lids Included: Yes