Costar® 24 Well Clear TC-Treated Multiple Well Plates, Individually Wrapped, Sterile (Product #3524)


• Flat bottoms
• Nonreversible lids with condensation rings to reduce contamination
• Individual alphanumerical codes for well identification
• Uniform footprint for ease in stacking
• Treated for optimal cell attachment
• Sterilized by gamma irradiation
•  Certified nonpyrogenic
    • $357.37/case
Swipe left and right to view the table
Qty./Pk.: 1
Qty./CS.: 100
Plate Format: 24 Well
Plate Feature: Standard
Plate Color: Clear
Well Bottom: Flat
Well Bottom Color: Clear
Well Shape: Round
Well Volume: 3.4 mL
Cell Growth Area: 1.9 cm² (approx)
Recommended Medium Well Volume: 0.38-0.57 mL
Surface Treatment: TC-Treated
Sterile: Yes
Lids Included: Yes
Swipe left and right to view the table
Manuals
Abstract PDF HTML Title
Transwell® Permeable Supports (Including Snapwell™ and Netwell™ Inserts - Instructions for Use - CLS-CC-011
Swipe left and right to view the table
MSDS
Abstract PDF HTML Title
Corning® Nu-Serum™ Growth Medium Supplement - Japanese MSDS
Corning® ITS+ Premix Universal Culture Supplement - Japanese MSDS
Corning® ITS Premix Universal Culture Supplement - Japanese MSDS
Corning® T-Cell Culture Supplement without ConA (IL-2 Culture Supplement), Rat - Japanese MSDS
Corning® MITO+ Serum Extender - Japanese MSDS - Japanese MSDS
Corning® BioCoat™ Intestinal Epithelium Differentiation Environment Kit - Japanese MSDS
Corning®Intestinal Differentiation Media Pack - Japanese MSDS
Corning® Selenous Acid - Japanese MSDS
Swipe left and right to view the table
Protocols
Abstract PDF HTML Title
Clonal Growth of Cells in Semisolid Media Protocol
Cryogenic Preservation and Storage of Animal Cells Protocol CLS-AN-023 REV2
Mycoplasma Detection using DNA Staining Protocol
Cell Cloning by Serial Dilution 96 Well Plates Protocol
Subculturing Monolayer Cell Cultures Protocol - CLS-AN-026
Use of Corning® Cloning Cylinders for Harvesting Cell Colonies Protocol - CLS-AN-041W
Single Cell Isolation Using Glass Chips Protocol
Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Personal Safety In The Laboratory
Equipment Compatibility Guide
Swipe left and right to view the table
Selection and Use Guides
Abstract PDF HTML Title
Corning® Cell Culture Selection Guide - CLS-CC-010 REV9
Swipe left and right to view the table
Technical Reports
Abstract PDF HTML Title
Endotoxins and Cell Culture Technical Guide - TC-305 REV1
Understanding And Managing Cell Culture Contamination Technical Bulletin - CLS-AN-020 REV2
Introduction to Animal Cell Culture Technical Bulletin - CLS-AN-042 REV1
Corning® Guide For Identifying And Correcting Common Cell Growth Problems Technical Bulletin - CLS-AN-043 REV4
Growing More Cells: A Simple Guide to Small Volume Cell Culture Scale-Up - CLS-AN-064 REV3
Reducing Serum Levels and Culture Costs Technical Bulletin - CLS-AN-074 REV1
Surface Areas and Recommended Medium Volumes for Corning® Cell Culture Vessels CLS-AN-209
Enhanced Survival of LNCaP Cells Following Cryopreservation Using the CryoStor™ CS5 Preservation Solution and Corning® CellBIND® Surface SnAPPShot - CLS-AN-084 REV1
General Guide For Cryogenically Storing Animal Cell Cultures Technical Bulletin - TC-306 REV2
Caps for Corning® and Costar® Plastic Labware Technical Bulletin - CLS-AN-106
Chemical Compatibility of Corning® Plasticware Technical Bulletin - CLS-AN-107
Characteristics of Corning® Plasticware Technical Bulletin - CLS-AN-108