Life Sciences | About Us | What's New | Products | Technical Resources | Support

Costar® 6 Well Clear Flat Bottom Ultra Low Attachment Multiple Well Plates, Individually Wrapped, Sterile (Product #3471)

Request a Sample


• Ultra Low Attachment Plates feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
• Surface minimizes protein absorption, enzyme activation, and cellular activation
• Surface is non-cytotoxic, biologically inert, and nondegradable
• Nonreversible lids with condensation rings to reduce contamination
• Individual alphanumerical codes for well identification
• Uniform footprint for ease in stacking
• Sterilized by gamma irradiation and certified nonpyrogenic

Case List Price: $269.90
product details at-a-glance
Material: Polystyrene
Qty./Pk.: 1
Qty./CS.: 24
Plate Format: 6 Well
Plate Feature: Standard
Plate Color: Clear
Well Bottom: Flat
Well Bottom Color: Clear
Well Shape: Round
Well Volume: 16.8 mL
Cell Growth Area: 9.5 cm² (approx)
Recommended Medium Well Volume: 1.9-2.9 mL
Surface Treatment: Ultra-Low Attachment
Sterile: Yes
Lids Included: Yes