Life Sciences | About Us | What's New | Products | Technical Resources | Support

Glass 3000mL Drying Dishes (Product #3175-9)

(Discontinued: 3175-9 Suggested Replacement: 3175-10)

These dishes have an approximate working capacity of 3000mL and are designed for use as drying, staining or developing trays. They can be used with electrophoresis gels or paper chromatography. The trays are made from a thermally resistant low-expansion borosilicate glass and will withstand all autoclaving methods. Do not place over direct heat, for oven use only. Dish dimensions are approximately 330x217x70mm (LxWxH) and are slightly oval in shape.

This product has been discontinued.*
* Some discontinued items may have limited stock available. To inquire about availability or order this item please contact customer service 800-492-1110
product details at-a-glance
Material: Borosilicate Glass Code 7740
Qty./Pk.: 4
Qty./CS.: 4
Capacity: 3000 mL (approx)
Dish Style: Drying
Top Style: Heavy Duty Rim
Feature: Reusable
Dimensions (LxWxH): 330x217x70 mm (approx)