PYREX® 2L Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC (Product #2982-2L)

(This is the suggested replacement for 2983-2L, 2984-2L)

These 2L PYREX® graduated cylinders are calibrated “to contain” (TC) and are useful as a mixing cylinder. Graduations are in durable white enamel. Each features a PYREX® No. 38 Standard Taper stopper. Approximate height does not include stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-38.

    • $201.63/case
Swipe left and right to view the table
Qty./Pk.: 1
Qty./CS.: 1
Capacity: 2000 mL
Cylinder Style: Graduated
Cylinder Scale: Single Metric-To Contain
Graduation Interval: 20 mL
Tolerance +/-: 12 mL
Top Style: Standard Taper Stopper
Feature: Reusable
Bumper Guard: No
Standard Taper Stopper No.: 38
Sterile: No
Height: 590 mm (approx)
Outer Diameter: 83 mm (approx)
Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Personal Safety In The Laboratory
Swipe left and right to view the table
Technical Reports
Abstract PDF HTML Title
Glass Terminology
Suggestions for Cleaning Glassware Application Note - CLS-AN-112
Thermal Properties of Corning Glasses
Care and Safe Handling of Laboratory Glassware - RG-CI-101 REV2
Autoclaving Laboratory Glassware Application Note - CLS-AN-103
Properties of Code 7800 Pharmaceutical Glass
Properties of PYREX, PYREXPLUS and Low Actinic PYREX Code 7740 Glasses
Properties of Corning Code 0211 Zinc Titania Glass
  • VYCOR® 1000 Watt Immersion Heater (Product #16790-1L)