PYREX® Kuderna-Danish Concentrator Apparatus with Hooks (Product #2158-250)

This complete 250mL PYREX® Kuderna-Danish Concentrator apparatus consists of a 3-ball Snyder column with 24/40 Standard Taper joints (2158-3CO), a 250mL flask with a 24/40 outer Standard Taper upper joint and 19/22 inner Standard Taper lower joint, and a 10mL graduated tube with 19/22 outer Standard Taper joint. The tube graduations go from 0 to 2mL in 0.1mL increments and from 3mL on in 1.0mL increments. If further concentration is desired, select a 2-ball column (2158-2CO) and combine with the Kuderna-Danish tube of your choice. The apparatus is held together using glass hooks and two 1 1/4 inch stainless steel springs.

    • $345.84/case
Swipe left and right to view the table
Qty./Pk.: 1
Qty./CS.: 1
Capacity: 250 mL
Standard Taper Bottom Joint: 19/22
Standard Taper Top Joint: 24/40
Height: 594 mm (approx)

Product Details

3-Ball Snyder Column, 250mL Flask, 10mL Graduated Concentrator Tube and a pair of 1 1/4 inch stainless steel Springs

Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Personal Safety In The Laboratory
Swipe left and right to view the table
Technical Reports
Abstract PDF HTML Title
Glass Terminology
Suggestions for Cleaning Glassware Application Note - CLS-AN-112
Thermal Properties of Corning Glasses
Care and Safe Handling of Laboratory Glassware - RG-CI-101 REV2
Autoclaving Laboratory Glassware Application Note - CLS-AN-103
Properties of Code 7800 Pharmaceutical Glass
Properties of PYREX, PYREXPLUS and Low Actinic PYREX Code 7740 Glasses
Properties of Corning Code 0211 Zinc Titania Glass