Life Sciences | About Us | What's New | Products | Technical Resources | Support

PYREX® 19L Solution Bottle with Tooled Neck (Product #1595-5)

These 19L (5 gallon) PYREX® solution bottles are similar in shape to a carboy.


• Designed for storage of solutions and are ideal for media preparation
• Weight controlled to 15 lbs. maximum for ease of handling
• Suitable for storing distilled water and standard solutions
• Will withstand hot air (dry) or steam (wet) sterilization.
• Necks are tooled to increase mechanical strength and for uniform stopper fit.
• Takes a No. 12 rubber stopper.

Case List Price: $350.24
product details at-a-glance
Material: Borosilicate Glass Code 7740
Qty./Pk.: 1
Qty./CS.: 1
Capacity: 19000 mL
Bottle Style: Carboy
Neck Style: Wide Mouth
Top Style: Tooled Mouth
Bottle Shape: Cylindrical
Stopper Style: No Stopper
Rubber Stopper No.: 12
Bottle Feature: Heavy Wall
Feature: Reusable
Height: 485 mm (approx)
Outer Diameter: 292 mm (approx)
Neck O.D.: 72 mm (approx)
Sterile: No