PYREX® 300mL Tall Form Berzelius Beakers, with Spout, Graduated (Product #1060-300)

A tall 300mL beaker with spout facilitates pouring. For convenience, these beakers are graduated to indicate their approximate content. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
Case List Price: $260.74
product details at-a-glance
Qty./Pk.: 12
Qty./CS.: 48
Capacity: 300 mL
Beaker Style: Berzelius
Graduation Range: 25-250 mL
Graduation Interval: 25 mL
Height: 118 mm (approx)
Outer Diameter: 64 mm (approx)