Life Sciences | About Us | What's New | Products | Technical Resources | Support

PYREX® Assortment Pack of Griffin Low Form Beakers, Graduated (Product #1000-PACK)

PYREX® Assortment Pack of Griffin Low Form Beakers, Double Scale, Graduated A convenience pack of PYREX® beakers contains one of each of the most popular sizes. Designed for the low volume user, a case contains one of each: 50mL, 100mL, 250mL, 600mL and 1L. Packaged in a partitioned carton for safe transit and storage.
Case List Price: $31.11
product details at-a-glance
Material: Borosilicate Glass Code 7740
Qty./Pk.: 1
Qty./CS.: 1
Beaker Style: Griffin