Your shopping cart contains 0 product(s) ($0.00) 

quick orderhelp

PYREX® Griffin Low Form 50mL Beaker, Graduated (Product #1000-50)

50mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960.
$178.09/case
Quantity:        
product details at-a-glance
Qty./Pk.: 12
Qty./CS.: 48
Capacity: 50 mL
Beaker Style: Griffin
Graduation Range: 10-40 mL
Graduation Interval: 10 mL
Height: 56 mm (approx)
Outer Diameter: 42 mm (approx)