HTS Transwell®-24 Well Permeable Support with 0.4µm Pore Polyester Membrane and 6.5mm Inserts, Sterile (Product #3378)


• Treated for optimal cell attachment
• 0.4µm pore polyester membrane
• 12 HTS Transwell-24 units loaded trays
• Reservoirs may be purchased separately (catalog number 3395)
• Sterilized by gamma radiation
    • ¥136,300/case
Swipe left and right to view the table
Qty./Pk.: 12
Qty./CS.: 12
Plate Format: 24 Well
Plate Color: Clear
Well Bottom: Flat
Well Bottom Color: Clear
Well Shape: Round
Cell Growth Area: 0.33 cm²
Recommended Medium Well Volume: 0.6 mL
Recommended Medium Insert Volume: 0.1 mL
Surface Treatment: TC-Treated
Sterile: Yes
Membrane Material: Polyethylene Terephthalate (PET)
Membrane Pore Size: 0.4 µm
Membrane Thickness: 10 µm
Nominal Pore Density: 4x10(6) pores per cm²
Membrane Diameter: 6.5 mm
Lids Included: Yes
Swipe left and right to view the table
Manuals
Abstract PDF HTML Title
Transwell® Permeable Supports (Including Snapwell™ and Netwell™ Inserts - Instructions for Use - CLS-CC-011
Swipe left and right to view the table
MSDS
Abstract PDF HTML Title
Corning® Nu-Serum™ Growth Medium Supplement - Japanese MSDS
Corning® ITS+ Premix Universal Culture Supplement - Japanese MSDS
Corning® ITS Premix Universal Culture Supplement - Japanese MSDS
Corning® T-Cell Culture Supplement without ConA (IL-2 Culture Supplement), Rat - Japanese MSDS
Corning® MITO+ Serum Extender - Japanese MSDS - Japanese MSDS
Corning® BioCoat™ Intestinal Epithelium Differentiation Environment Kit - Japanese MSDS
Corning®Intestinal Differentiation Media Pack - Japanese MSDS
Corning® Selenous Acid - Japanese MSDS
Swipe left and right to view the table
Posters and Presentations
Abstract PDF HTML Title
Increasing Throughput of Chemotaxis, Invasion and Drug Transport Studies with Permeable Supports - Poster
Caco-2 Transport Assay Using New HTS Transwell®-96 Permeable Support - Poster
Utility of Automated Drug Transport Assays in 96-Well Format, Using Permeable Support Systems - Poster
Swipe left and right to view the table
Protocols
Abstract PDF HTML Title
Collagen Coating Costar® Transwell® Inserts Protocol - CLS-AN-122
Fixation and Staining Procedure for Costar® Transwell® Inserts Protocol
Preparation of Costar® Transwell® Inserts for Transmission Electron Microscopy Protocol
Trypsinization Procedure for Corning® Transwell® Inserts Protocol - CLS-AN-033 REV1
Preparation of Costar® Transwell® Inserts for Scanning Electron Microscopy Protocol
Cell Migration, Chemotaxis and Invasion Assay Protocol - CLS-AN-061
Laminin Coating Corning® Transwell® Inserts CLS-AN-149
Fibronectin Coating Corning® Transwell® Inserts CLS-AN-150
Cell Migration, Chemotaxis and Invasion Assay Using Staining Protocol - CLS-AN-211
Clonal Growth of Cells in Semisolid Media Protocol
Cryogenic Preservation and Storage of Animal Cells Protocol CLS-AN-023 REV2
Mycoplasma Detection using DNA Staining Protocol
Cell Cloning by Serial Dilution 96 Well Plates Protocol
Subculturing Monolayer Cell Cultures Protocol - CLS-AN-026
Use of Corning® Cloning Cylinders for Harvesting Cell Colonies Protocol - CLS-AN-041W
Single Cell Isolation Using Glass Chips Protocol
Preparation of Transwell® Inserts for Histology
Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Personal Safety In The Laboratory
Testing Cell Monolayer Integrity on Corning® Transwell® Permeable Supports - CLS-AN-047W
Transwell And Snapwell Bibliography
Equipment Compatibility Guide
24 / 96 Transwell Permeable Support Plate Dimensions for Corning/Costar
Swipe left and right to view the table
Selection and Use Guides
Abstract PDF HTML Title
Transwell® Permeable Supports Selection and Use Guide - CLS-CC-007W REV6
Corning® Cell Culture Selection Guide - CLS-CC-010 REV9
Swipe left and right to view the table
Technical Reports
Abstract PDF HTML Title
Replacement Track-Etched Polyester Membrane for Corning® Transwell® Inserts Technical Bulletin - CLS-AN-113
New Polycarbonate (PC) Membrane for Corning® Transwell® Inserts Technical Bulletin - CLS-AN-121
Considerations When Optimizing Coating Protocols for Corning® Transwell® Permeable Supports - CLS-AN-134
Considerations when Optimizing your Chemotaxis or Invasion Assay with Corning® Transwell® Permeable Supports CLS-AN-188
Use of Falcon® Cell Culture Permeable Supports to Evaluate Allelopathic Effects Among Marine Phytoplankters In Vitro - CLS-DL-CC-053
Genesis Cell Permeability Workstation News Letter - ALSP-HTSNL-005
Endotoxins and Cell Culture Technical Guide - TC-305 REV1
Understanding And Managing Cell Culture Contamination Technical Bulletin - CLS-AN-020 REV2
Introduction to Animal Cell Culture Technical Bulletin - CLS-AN-042 REV1
Corning® Guide For Identifying And Correcting Common Cell Growth Problems Technical Bulletin - CLS-AN-043 REV4
Growing More Cells: A Simple Guide to Small Volume Cell Culture Scale-Up - CLS-AN-064 REV3
Reducing Serum Levels and Culture Costs Technical Bulletin - CLS-AN-074 REV1
Surface Areas and Recommended Medium Volumes for Corning® Cell Culture Vessels CLS-AN-209
Enhanced Survival of LNCaP Cells Following Cryopreservation Using the CryoStor™ CS5 Preservation Solution and Corning® CellBIND® Surface SnAPPShot - CLS-AN-084 REV1
Corning® HTS Transwell®-96 Permeable Support Protocols for Drug Transport Application Note - CLS-AN-058
General Guide For Cryogenically Storing Animal Cell Cultures Technical Bulletin - TC-306 REV2
Caps for Corning® and Costar® Plastic Labware Technical Bulletin - CLS-AN-106
Chemical Compatibility of Corning® Plasticware Technical Bulletin - CLS-AN-107
Characteristics of Corning® Plasticware Technical Bulletin - CLS-AN-108
Corning® HTS Transwell® -96 Permeable Supports: How to Optimize Performance Special Instructions - CLS-CC-024 REV1