Corning® 22x22mm Square #1 Cover Glass (Product #2865-22)

(Discontinued: 2865-22 Suggested Replacement: 2845-22 )

These 22x22 square No.1 Corning® cover glasses are made from No. 0211 zinc titania glass and are 0.13 to 0.16mm thick.

Swipe left and right to view the table
Qty./Pk.: 1
Qty./CS.: 10
Size: 22x22 mm (approx)
Thickness: 0.12-0.16 mm
Sterile: No
Approx. Pcs/Box : 1600
Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Personal Safety In The Laboratory
Swipe left and right to view the table
Technical Reports
Abstract PDF HTML Title
Glass Terminology
Suggestions for Cleaning Glassware Application Note - CLS-AN-112
Thermal Properties of Corning Glasses
Care and Safe Handling of Laboratory Glassware - RG-CI-101 REV2
Autoclaving Laboratory Glassware Application Note - CLS-AN-103
Properties of Code 7800 Pharmaceutical Glass
Properties of PYREX, PYREXPLUS and Low Actinic PYREX Code 7740 Glasses
Properties of VYCOR Code 9813 96% Silica High Temperature Glass
Properties of Corning Code 0211 Zinc Titania Glass