Life Sciences | About Us | What's New | Products | Technical Resources | Support

PYREX® 125mL Chromatographic Reagent Atomizer (Product #2153-125)

These 125mL PYREX® atomizers are used for spraying reagents onto thin layer chromatography plates. They have a full length 24/40 Standard Taper joint between the reservoir and spraying device.
Case List Price: $213.92
product details at-a-glance
Material: Borosilicate Glass Code 7740
Qty./Pk.: 1
Qty./CS.: 1
Capacity: 125 mL
Standard Taper Joint: 24/40
Height: 188 mm (approx)