Life Sciences | About Us | What's New | Products | Technical Resources | Support

Epic Label-Free Detection

Compare

 
Corning® Epic® 384 Well Biochemical Assay Microplate (Product #5041)

The Corning® Epic® 384 Well Biochemical Assay Microplate is an ANSI/SBS standard 384 well microplate with an optical biosensor integrated into each well and has been designed for use in the Corning Epic System for high content or high throughput label-free ...


Corning® Epic® 384 Well Cell Assay Microplate (Product #5040)

The Corning® Epic® 384Well Cell Assay Microplate is an ANSI/SBS standard 384 well microplate with an optical biosensor integrated into each well and is an integral component of the Epic System for high-throughput label-free detection. The surface of each E ...


Corning® Epic® 384 Well Fibronectin Coated Cell Assay Microplate (Product #5042)

The Corning Epic® 384 well Fibronectin-Coated Cell Assay Microplate is an ANSI/SBS standard 384 well microplate with optical biosensors integrated in each well and has been designed for use in the Corning Epic System for high content or high throughput lab ...


Corning® Epic® Liquid Handling Accessory (Product #5051)

The Corning® Epic® Liquid Handling Accessory (LHA) is an automated 384 channel pipettor that integrates with the Epic System. This fully programmable aspirator/dispenser has a working volume of 0.1μL to 25μL per well and fills and transports a 384 well pla ...


Corning® Epic® System (Product #5050)

The Corning® Epic® System combines proven label-free optical technology with the benefits of high-throughput screening in a 384 well microplate for both biochemical and cell-based applications. Consisting of a disposable ANSI/SBS standard 384 well micropl ...


Compare