Corning® CellBIND® 12 Well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile (Product #3336)

  • 3.8cm² growth area per well treated for optimal cell attachment
  • Flat bottoms
  • Nonreversible lids with condensation rings to reduce contamination
  • Individual alphanumerical codes for well identification
  • Uniform footprint for ease in stacking
  • Corning® CellBIND® surface treated for optimal cell attachment
  • Sterilized by gamma irradiation
  • Certified nonpyrogenic
  • Swipe left and right to view the table
    Qty./Pk.: 5
    Qty./CS.: 50
    Plate Format: 12 Well
    Plate Feature: Standard
    Plate Color: Clear
    Well Bottom: Flat
    Well Bottom Color: Clear
    Well Shape: Round
    Well Volume: 6.9 mL
    Cell Growth Area: 3.8 cm² (approx)
    Recommended Medium Well Volume: 0.76-1.14 mL
    Surface Treatment: Corning® CellBIND® Surface
    Sterile: Yes
    Lids Included: Yes
    Swipe left and right to view the table
    Abstract PDF HTML Title
    Transwell® Permeable Supports (Including Snapwell™ and Netwell™ Inserts - Instructions for Use - CLS-CC-011 REV5
    Swipe left and right to view the table
    Abstract PDF HTML Title
    Corning® Nu-Serum™ Growth Medium Supplement - Japanese MSDS
    Corning® ITS+ Premix Universal Culture Supplement - Japanese MSDS
    Corning® ITS Premix Universal Culture Supplement - Japanese MSDS
    Corning® T-Cell Culture Supplement without ConA (IL-2 Culture Supplement), Rat - Japanese MSDS
    Corning® MITO+ Serum Extender - Japanese MSDS - Japanese MSDS
    Corning® BioCoat™ Intestinal Epithelium Differentiation Environment Kit - Japanese MSDS
    Corning®Intestinal Differentiation Media Pack - Japanese MSDS
    Corning® Selenous Acid - Japanese MSDS
    Swipe left and right to view the table
    Abstract PDF HTML Title
    Clonal Growth of Cells in Semisolid Media Protocol
    Cryogenic Preservation and Storage of Animal Cells Protocol CLS-AN-023 REV2
    Mycoplasma Detection using DNA Staining Protocol
    Cell Cloning by Serial Dilution 96 Well Plates Protocol
    Subculturing Monolayer Cell Cultures Protocol - CLS-AN-026
    Use of Corning® Cloning Cylinders for Harvesting Cell Colonies Protocol - CLS-AN-041W
    Single Cell Isolation Using Glass Chips Protocol
    Swipe left and right to view the table
    References and Bibliographies
    Abstract PDF HTML Title
    Personal Safety In The Laboratory
    Corning® CellBIND® Surface Bibliography - CLS-AN-089 REV1
    Equipment Compatibility Guide
    Swipe left and right to view the table
    Selection and Use Guides
    Abstract PDF HTML Title
    Corning® Cell Culture Selection Guide - CLS-CC-010 REV9
    Swipe left and right to view the table
    Technical Reports
    Abstract PDF HTML Title
    Enhanced Attachment of LNCaP Cells to the Corning® CellBIND® Surface SnAPPShot - CLS-AN-048 REV1
    The Synergistic Effect of Serum-Free Medium with the Corning® CellBIND® Surface on HEK 293 Cells SnAPPShot - CLS-AN-049 REV2
    Corning® CellBIND® Surface: An Improved Surface for Enhanced Cell Attachment Technical Report - CLS-AN-057 REV3
    Enhanced Survival of LNCaP Cells Following Cryopreservation Using the CryoStor™ CS5 Preservation Solution and Corning® CellBIND® Surface SnAPPShot - CLS-AN-084 REV1
    Adherent Growth of CHO cells Thermo Scientific HyClone SFM4CHO-A medium using Corning® CellBIND® Surface Culture Flasks Application Note
    Endotoxins and Cell Culture Technical Guide - TC-305 REV1
    Understanding And Managing Cell Culture Contamination Technical Bulletin - CLS-AN-020 REV2
    Introduction to Animal Cell Culture Technical Bulletin - CLS-AN-042 REV1
    Corning® Guide For Identifying And Correcting Common Cell Growth Problems Technical Bulletin - CLS-AN-043 REV4
    Growing More Cells: A Simple Guide to Small Volume Cell Culture Scale-Up - CLS-AN-064 REV3
    Reducing Serum Levels and Culture Costs Technical Bulletin - CLS-AN-074 REV1
    Surface Areas and Recommended Medium Volumes for Corning® Cell Culture Vessels CLS-AN-209
    General Guide For Cryogenically Storing Animal Cell Cultures Technical Bulletin - TC-306 REV2
    Caps for Corning® and Costar® Plastic Labware Technical Bulletin - CLS-AN-106
    Chemical Compatibility of Corning® Plasticware Technical Bulletin - CLS-AN-107
    Characteristics of Corning® Plasticware Technical Bulletin - CLS-AN-108