Life Sciences | About Us | What's New | Products | Technical Resources | Support

PYREX® 25mL Hubbard-Carmick Specific Gravity Bottle with Standard Taper Stopper (Product #1620-25)

These 25mL PYREX® specific gravity bottles are used with viscous fluids, semi-solid bitumens and emulsions.


• Uses 24/12 standard taper stopper
• ASTM Test Reference D-70, D-1429 and D-115.

product details at-a-glance
Material: Borosilicate Glass Code 7740
Qty./Pk.: 12
Qty./CS.: 12
Capacity: 25 mL
Bottle Style: Hubbard-Carmick Specific Gravity
Neck Style: Wide Mouth
Top Style: Standard Taper Joint
Bottle Shape: Cylindrical
Stopper Style: Solid Glass
Standard Taper Joint: 24/12
Feature: Reusable
Height With Stopper: 57 mm (approx)
Height Without Stopper: 47 mm (approx)
Outer Diameter: 40 mm (approx)
Neck O.D.: 28 mm (approx)
Sterile: No