PLEASE NOTE: Online ordering will be unavailable from February 14 – 25 while we implement e-catalog improvements.
Please place orders through our Customer Support ( NA , EMEA) team during this period.

Axygen® 1.5mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case (Product #MCT-150-C)

Axygen® 1.5mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.



  • Will withstand up to 14,000 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • Certified RNase-/DNase-free Nonpyrogenic
      • $151.56/case
    This product cannot be purchased online.*
    *To order this product, please contact Corning's Customer Service at (800) 492-1110, Option 2 or (978) 442-2200 or email us at CLSCustServ@corning.com.
    Swipe left and right to view the table
    Qty./Pk.: 500
    Qty./CS.: 5000
    Packaging Format: 500 Tubes/Pack, 10 Packs/Case
    Capacity: 1.5 mL
    Top Style: Snap Cap
    Max RCF: 14000 xg
    Graduations: Yes
    Graduation Range: 0.1-1.5 mL
    Graduation Interval: 0.1 mL
    Color: Clear
    Sterile: No
    Swipe left and right to view the table
    Sell Sheets
    Abstract PDF HTML Title
    Axygen® SnapLock Microcentrifuge Tubes Sell Sheet