Costar® 50mL Stripette® Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 25/Bag, 100/Case (Product #4490)

Paper/plastic wrap allows easy opening by either pop-through or peel-apart techniques. It is also ideal for sterile tissue culture applications, especially while wearing latex gloves, as the wrap reduces static cling.




• Color-coding on paper allows easy size identification.
• Paper/plastic wrap allows full view
• Unique color-coded magnifying stripe for easier meniscus viewing.
• Sterile, individually wrapped and certified nonpyrogenic and DNase-/RNase-free
• Accuracy within ± 2% at full volume
• Lot numbers printed on each pipet wrapper
• A unique antidrip tip reduce accidental drips and ensures accurate delivery
• Calibrated to deliver (TD-EX 20ºC) their contents with blowout.
    • $273.17/case
Swipe left and right to view the table
Qty./Pk.: 25
Qty./CS.: 100
Capacity: 50 mL
Pipet Style: Serological
Tip Shape: Round
Feature: Disposable
Graduation Interval: 0.5 mL
Negative Graduation: 10 mL
Color Coded Stripe:
Sterile: Yes
Packaging: Individually Wrapped Paper-Plastic
Length: 370 mm (approx)

Product Details

For more information on our pipet packaging options - Click Here

Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Personal Safety In The Laboratory
Swipe left and right to view the table
Selection and Use Guides
Abstract PDF HTML Title
Stripette® Serological Pipets Guide - CLS-LH-367
Swipe left and right to view the table
Technical Reports
Abstract PDF HTML Title
Caps for Corning® and Costar® Plastic Labware Technical Bulletin - CLS-AN-106
Chemical Compatibility of Corning® Plasticware Technical Bulletin - CLS-AN-107
Characteristics of Corning® Plasticware Technical Bulletin - CLS-AN-108
Good Pipetting Practices (A4 Version)