Corning® 15mL PP Centrifuge Tubes, Rack Packed with CentriStar™ Cap, Sterile, 50/Rack, 500/Case (Product #430790)

(This is the suggested replacement for 431650)

Corning® 15mL clear polypropylene (PP) centrifuge tubes come with the advanced polyethylene CentriStar™ caps and are packed 50 per rack. The CentriStar™ Cap has a easy-on/easy-off flat top and offers advanced ergonomics with its wider knurls and roll-over edge design for easier gripping. This leak-proof design comes with a revolutionary plug feature that virtually eliminates all seepage when used under recommended conditions.

  • Superior Performance
  • - Maximum RCF is 12,500 xg - Temperature range from -80°C to 120°C - 5 year shelf life
  • Ease of Use
  • - Leak proof design - Easy-on/easy-off cap - Clear accurate graduations - Large white marking spots
  • Reliable Quality
  • - Certified RNase-/DNase-free - Heavy-metal-free color concentrate - Medical grade polypropylene - Nonpyrogenic - Sterile



    Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
      • $265.30/case
    Swipe left and right to view the table
    Qty./Pk.: 50
    Qty./CS.: 500
    Capacity: 15 mL
    Tube Style: Centrifuge
    Bottom Style: Conical
    Neck Style: Wide
    Top Style: Threaded
    Max RCF: 12500 xg
    Graduations: Yes
    Graduation Range: 1.5-14.5 mL
    Graduation Interval: 0.5 mL
    Color: Clear
    Cap Style: CentriStar®
    Cap Material: High Density Polyethylene
    Cap Diameter: 22.6 mm (approx)
    Cap Color: Orange
    Sterile: Yes
    Self-Standing: No
    Outer Diameter: 17.5 mm (approx)
    Length: 118.5 mm (approx)
    Feature: Disposable
    Rack: Yes
    Swipe left and right to view the table
    References and Bibliographies
    Abstract PDF HTML Title
    Rotor Compatibility Chart for Corning® 15 mL / 50 mL Centrifuge Tubes CLS-AN-217
    Personal Safety In The Laboratory
    Swipe left and right to view the table
    Specifications
    Abstract PDF HTML Title
    Corning® CentriStar™ Centrifuge Tubes - CI-CentriStar CT-12
    Swipe left and right to view the table
    Technical Reports
    Abstract PDF HTML Title
    Caps for Corning® and Costar® Plastic Labware Technical Bulletin - CLS-AN-106
    Chemical Compatibility of Corning® Plasticware Technical Bulletin - CLS-AN-107
    Characteristics of Corning® Plasticware Technical Bulletin - CLS-AN-108
    Nomogram For Computing Relative Centrifugal Force (RCF) - Plasticware
    Physical And Chemical Properties Of Corning Plastic Centrifuge Tubes - Plasticware
    Centrifuging Safely
    Corning® 15 and 50 mL Centrifuge Tubes: Product Specifications & Application Guidelines Case Insert - CI-GLAB-003