Corning® 50mL PET Centrifuge Tubes, Conical Bottom with Plug Seal Cap, Rack Packed, Sterile, 25/Rack, 500/Case (Product #430304)

Corning® 50mL clear polyethylene terephthalate (PET) conical bottom centrifuge tubes have traditional polyethylene plug seal caps and are packed 25 per rack. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use. -Black printed graduations and a large white marking spot. -Maximum RCF is 3,600xg. -Sterile, certified nonpyrogenic and DNase-/RNase-free. -95 k PA (14psi) pressure tested.

    • $433.01/case
Swipe left and right to view the table
Qty./Pk.: 25
Qty./CS.: 500
Capacity: 50 mL
Tube Style: Centrifuge
Bottom Style: Conical
Neck Style: Wide
Top Style: Threaded
Max RCF: 3600 xg
Graduations: Yes
Graduation Range: 5-50 mL
Graduation Interval: 2.5 mL
Color: Clear
Cap Style: Plug Seal
Cap Material: High Density Polyethylene
Cap Diameter: 35.2 mm (approx)
Cap Color: Orange
Sterile: Yes
Self-Standing: No
Outer Diameter: 29.1 mm (approx)
Length: 114.4 mm (approx)
Feature: Disposable
Rack: Yes
Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Personal Safety In The Laboratory
Rotor Compatibility Chart for Corning® 15 mL / 50 mL Centrifuge Tubes CLS-AN-217
Swipe left and right to view the table
Specifications
Abstract PDF HTML Title
Corning® CentriStar™ Centrifuge Tubes - CI-CentriStar CT-12
Swipe left and right to view the table
Technical Reports
Abstract PDF HTML Title
Nomogram For Computing Relative Centrifugal Force (RCF) - Plasticware
Physical And Chemical Properties Of Corning Plastic Centrifuge Tubes - Plasticware
Centrifuging Safely
Corning® 15 and 50 mL Centrifuge Tubes: Product Specifications & Application Guidelines Case Insert - CI-GLAB-003
Caps for Corning® and Costar® Plastic Labware Technical Bulletin - CLS-AN-106
Chemical Compatibility of Corning® Plasticware Technical Bulletin - CLS-AN-107
Characteristics of Corning® Plasticware Technical Bulletin - CLS-AN-108