Corning® 50mL PP Centrifuge Tubes, Conical Bottom with Plug Seal Cap, Rack Packed, Sterile, 25/Rack, 500/Case (Product #430290)

Corning® 50mL clear polypropylene (PP) conical bottom centrifuge tubes have traditional polyethylene plug seal caps and are packed 25 per rack. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.

  • Black printed graduations and a large white marking spot
  • Maximum RCF is 15,500xg
  • Sterile, certified nonpyrogenic and DNase-/RNase-free
  • 95 k PA (14psi) pressure tested
      • $371.58/case
    Swipe left and right to view the table
    Qty./Pk.: 25
    Qty./CS.: 500
    Capacity: 50 mL
    Tube Style: Centrifuge
    Bottom Style: Conical
    Neck Style: Wide
    Top Style: Threaded
    Max RCF: 15500 xg
    Graduations: Yes
    Graduation Range: 5-50 mL
    Graduation Interval: 2.5 mL
    Color: Clear
    Cap Style: Plug Seal
    Cap Material: High Density Polyethylene
    Cap Diameter: 35.2 mm (approx)
    Cap Color: Orange
    Sterile: Yes
    Self-Standing: No
    Outer Diameter: 29.1 mm (approx)
    Length: 114.4 mm (approx)
    Feature: Disposable
    Rack: Yes
    Swipe left and right to view the table
    References and Bibliographies
    Abstract PDF HTML Title
    Personal Safety In The Laboratory
    Rotor Compatibility Chart for Corning® 15 mL / 50 mL Centrifuge Tubes CLS-AN-217
    Swipe left and right to view the table
    Specifications
    Abstract PDF HTML Title
    Corning® CentriStar™ Centrifuge Tubes - CI-CentriStar CT-12
    Swipe left and right to view the table
    Technical Reports
    Abstract PDF HTML Title
    Nomogram For Computing Relative Centrifugal Force (RCF) - Plasticware
    Physical And Chemical Properties Of Corning Plastic Centrifuge Tubes - Plasticware
    Centrifuging Safely
    Corning® 15 and 50 mL Centrifuge Tubes: Product Specifications & Application Guidelines Case Insert - CI-GLAB-003
    Caps for Corning® and Costar® Plastic Labware Technical Bulletin - CLS-AN-106
    Chemical Compatibility of Corning® Plasticware Technical Bulletin - CLS-AN-107
    Characteristics of Corning® Plasticware Technical Bulletin - CLS-AN-108
    Optimization of Cell Culture Systems that Support Growth or Differentiation of Endothelial Cells CLS-DL-CC-050