Falcon® 10mL Serological Pipet, Polystyrene, 0.1 Increments, Bulk Packed, Sterile, 25/Pack, 500/Case (Product #357530)

Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. This nonpyrogenic pipet has a 3mL overfill capacity.

    • $236.49/case
Swipe left and right to view the table
Qty./Pk.: 25
Qty./CS.: 500
Capacity: 10 mL
Pipet Style: Serological
Graduation Interval: 0.1
Packaging: Bulk Pack
Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Customer Technical Data Sheet – Serological Pipets, 10mL 0.01mL Increments