Falcon® 5mL Serological Pipet, Polystyrene, 0.1 Increments, Sterile, 25/Pack, 500/Case (Product #357529)

Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. This nonpyrogenic pipet with 2.5mL overfill capacity is bulk packed in thermoformed paper/plastic wrap.

    • $222.21/case
Swipe left and right to view the table
Qty./Pk.: 25
Qty./CS.: 500
Capacity: 5 mL
Pipet Style: Serological
Graduation Interval: 0.1
Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Customer Technical Data Sheet – Serological Pipets, 5mL 0.10mL Increments