Falcon® 5mL Serological Pipet, Polystyrene, 0.1 Increments, Individually Packed, Sterile, 50/Bag, 200/Case (Product #356543)

For tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. Nonpyrogenic pipet with 2.5mL overfill capacity. Individually packed in Corning® Advantage™ all-plastic thermoformed package.

    • $109.05/case
Swipe left and right to view the table
Qty./Pk.: 50
Qty./CS.: 200
Capacity: 5 mL
Pipet Style: Serological
Graduation Interval: 0.1
Packaging: Individually Wrapped
Swipe left and right to view the table
References and Bibliographies
Abstract PDF HTML Title
Customer Technical Data Sheet – Serological Pipets, 5mL 0.10mL Increments