Corning® BioCoat™ Fibronectin 35 mm TC-Treated Culture Dishes, 10/Pack, 20/Case (Product #354457)

Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 3 months from date of shipment

    • $130.11/case
    • + $35.00 S&H
Swipe left and right to view the table
Qty./Pk.: 10
Qty./CS.: 20
Petri Dish Style: 35 mm
Cell Growth Area: 9.6 cm²
Diameter: 35 mm
Surface Coating: Fibronectin
Storage: 2° - 8°C
Shipping: Room temperature