Falcon® 4 Well TC-Treated In Vitro Fertilization (IVF) Plate, Individually Wrapped, Sterile, 100/Case (Product #353654)

Falcon® 4 Well In Vitro Fertilization (IVF) Plate is comprised of non-embryotoxic, non-cytotoxic, TC-treated polystyrene. Indvidually wrapped, sterile, 100/case. Well area: 1.39 cm², Well Volume: 1.8 mL. Falcon In Vitro Fertilization (IVF) products are the first plasticware available that is certified sterile, nonpyrogenic and nonembryotoxic. These qualified products save you time and expense in complying with the College of American Pathologists (CAP) and American Fertility Society (AFS) recommended standards for IVF labs.



• Non-embryotoxic
• nonpyrogenic
• Non-cytotoxic
• TC-treated for a consistent hydrophilic surface
• Sterilized by gamma irradiation
• Packaged in peel-open, medical-style packaging
• Multi-unit bags have reseal tabs.< br>

  • Qualified plasticware for In Vitro fertilization (IVF) and assisted reproduction techniques
  • US Food and Drug Administration (FDA) cleared Class II medical device
  • Manufactured in accordance with FDA Quality System Regulation 21 CFR Part 820 (cGMP)
  • CE marked in compliance with the European Medical Devices Directive 93/42/EEC
  • Manufactured under EN ISO 9001 and EN ISO 13485 quality standards
      • $724.41/case
    Swipe left and right to view the table
    Qty./Pk.: 1
    Qty./CS.: 100
    Plate Format: 4 Well
    Plate Color: Clear
    Well Bottom Color: Clear
    Well Shape: Round
    Well Volume: 1.8 mL
    Cell Growth Area: 1.39 cm²
    Surface Treatment: TC-Treated
    Sterile: Yes
    Swipe left and right to view the table
    Selection and Use Guides
    Abstract PDF HTML Title
    Falcon® In Vitro Fertilization Products Brochure