Falcon® 60 mm TC-Treated In Vitro Fertilization (IVF) Dish, 20/Pack, 500/Case, Sterile (Product #353652)

Falcon In Vitro Fertilization (IVF) products are the first plasticware available that is certified sterile, nonpyrogenic and nonembryotoxic. These qualified products save you time and expense in complying with the College of American Pathologists (CAP) and American Fertility Society (AFS) recommended standards for IVF labs.

  • Well Area: 21.29 cm² , Well Volume: 23.0 mL
  • Nonembryotoxic, nonpyrogenic, and noncytotoxic
  • Tissue culture-treated for a consistent hydrophilic surface
  • Sterilized by gamma irradiation
  • Packaged in peel-open, medical-style packaging - Multi-unit bags have reseal tabs
      • $556.26/case
  • Swipe left and right to view the table
    Material: TC-Treated Polystyrene
    Qty./Pk.: 20
    Qty./CS.: 500
    Dish Style: IVF
    Petri Dish Style: 60 mm
    Surface Treatment: TC-Treated
    Cell Growth Area: 21.3 cm²
    Diameter: 60 mm
    Outer Diameter: 54.81 mm
    Sterile: Yes
    Swipe left and right to view the table
    References and Bibliographies
    Abstract PDF HTML Title
    Customer Technical Data Sheet - 60x15 mm Dish
    Swipe left and right to view the table
    Selection and Use Guides
    Abstract PDF HTML Title
    Falcon® In Vitro Fertilization Products Brochure