Falcon® 25cm² Rectangular Canted Neck Cell Culture Flask with White Plug Seal Screw Cap (Product #353009)

  • Secure stacking provides stability from accidental tips or spills, and protection against contamination (canted neck flasks)
  • Nonpyrogenic tested to less than 0.1 EU/mL
  • Volumetric graduations and writing patch
  • Growth area and volume are nominal
      • $313.20/case
    Swipe left and right to view the table
    Qty./Pk.: 20
    Qty./CS.: 200
    Flask Shape: Rectangular
    Neck Style: Canted
    Surface Treatment: Not Treated
    Cap Style: Plug Seal
    Cap Color: White
    Sterile: Yes
    Swipe left and right to view the table
    References and Bibliographies
    Abstract PDF HTML Title
    Customer Technical Data Sheet – Cell Culture Flask, 25cm2 Canted Neck, Plug Seal Cap. Total Volume = 70mL