Your shopping cart contains 0 product(s) ($0.00) 

quick orderhelp

No. 1 Square Cover Glasses

Compare

 
Corning® 18x18mm Square #1 Cover Glass (Product #2845-18)

(This is the suggested replacement for 2865-18 and 2885-18)

These 18x18 square No.1 Corning® cover glasses are made from Borosilicate glass and are 0.13 to 0.16mm thick.

$122.14/case
Quantity:        

Corning® 22x22mm Square #1 Cover Glass (Product #2845-22)

(This is the suggested replacement for 2865-22 and 2885-22)

These 22x22 square No.1 Corning® cover glasses are made from Borosilicate glass and are 0.13 to 0.16mm thick.

$183.21/case
Quantity:        

Corning® 25x25mm Square #1 Cover Glass (Product #2845-25)

(This is the suggested replacement for 2865-25 and 2885-25)

These 25x25 square No.1 Corning® cover glasses are made from boroslicate glass and are 0.13 to 0.16mm thick.

$236.39/case
Quantity:        

Corning® 22x22mm Square #1 Cover Glass (Product #2725-22)

These 22x22 square No.1 Corning® cover glasses are made from No. 0211 zinc titania glass and are 0.13 to 0.16mm thick.

$160.99/case
Quantity:        

Compare